Properties
Version | End plate (terminals), white, Height: 40 mm, Width: 3 mm, V-0, Ceramic |
Order No. | 9502630000 |
Type | AP SAKK4/10 KER/WS |
GTIN (EAN) | 4008190047290 |
Qty. | 10 items |
Depth | 37 mm |
Depth (inches) | 1.457 inch |
Height | 40 mm |
Height (inches) | 1.575 inch |
Width | 3 mm |
Width (inches) | 0.118 inch |
Net weight | 12.59 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 250 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Ceramic |
Colour | white |
UL 94 flammability rating | V-0 |
Version | End plate |
Snap-on | Yes |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_66825) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.9502630000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=9502630000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000886 |
ETIM 7.0 | EC000886 |
ETIM 8.0 | EC000886 |
ETIM 9.0 | EC000886 |
ECLASS 9.1 | 27-14-11-33 |
ECLASS 10.0 | 27-14-11-33 |
ECLASS 11.0 | 27-14-11-33 |
ECLASS 12.0 | 27-14-11-33 |
ECLASS 13.0 | 27-25-03-01 |
ECLASS 14.0 | 27-25-03-01 |
ROHS | Conform |