Properties
Version | Screwdriver insert, Blade width (B): 6.5 mm, Blade length: 110 mm, Blade thickness (A): 1.2 mm |
Order No. | 2749090000 |
Type | BIT E6.3 1.2X6.5X110 |
GTIN (EAN) | 4050118895391 |
Qty. | 5 items |
Width | 110 mm |
Width (inches) | 4.331 inch |
Net weight | 31 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | / |
Description of article | Bit with slotted blade, 0.5 x 3.0 x 110 |
Blade length | 110 mm |
Blade thickness (A) | 1.2 mm |
Blade width (B) | 6.5 mm |
Form |
E 6.3 DIN 3126
Slotted |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002116 |
ETIM 7.0 | EC002116 |
ETIM 8.0 | EC003864 |
ETIM 9.0 | EC003864 |
ECLASS 9.1 | 21-04-04-90 |
ECLASS 10.0 | 21-04-04-90 |
ECLASS 11.0 | 21-04-42-04 |
ECLASS 12.0 | 21-04-42-04 |
ECLASS 13.0 | 21-04-42-04 |
ECLASS 14.0 | 21-04-42-04 |
ROHS | Conform |