BVFL 7.62HP/02/180MF2 BCF/04R SN BK BX

PCB plug-in connector, female plug, 7.62 mm, Number of poles: 2, 180°, PUSH IN with actuator, Clamping range, max. : 6 mm², Box

Item No. 2549320000

Properties

Accessories

Counterparts

    PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power - Hybrid6 mm²Male headers, solder connectionSV 7.62HP / SC 3.81 270SV 7.62HP / SC 3.81 270MF
  • SV 7.62HP/02/270MF2 SC/04R SN BK BX
    Item No.:
    1089260000
    Packaging unit:
    60 PC

    PCB plug-in connector, male header, closed side, Middle flange, THT solder connection, 7.62 mm, Number of poles: 2, 270°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power - Hybrid6 mm²Male headers, THR solder connectionSV-SMT 7.62HP / SC 3.81 90SV-SMT 7.62HP / SC 3.81 90 MF
  • SV-SMT 7.62HP/02/90MF2 SC/4 2.6SN BX
    Item No.:
    2529000000
    Packaging unit:
    60 PC

    PCB plug-in connector, male header, closed side, Middle flange, THT/THR solder connection, 7.62 mm, Number of poles: 2, 90°, Solder pin length (l): 2.6 mm, tinned, black, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power - Hybrid6 mm²Male headers, THR solder connectionSV-SMT 7.62HP / SC 3.81 270SV-SMT 7.62HP / SC 3.81 270 MF
  • SV-SMT 7.62HP/02/270MF2 SC/4 2.6SN BX
    Item No.:
    2529010000
    Packaging unit:
    60 PC

    PCB plug-in connector, male header, closed side, Middle flange, THT/THR solder connection, 7.62 mm, Number of poles: 2, 270°, Solder pin length (l): 2.6 mm, tinned, black, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power - Hybrid6 mm²Male headers, solder connectionSV 7.62HP / SC 3.81 90SV 7.62HP / SC 3.81 90MF
  • SV 7.62HP/02/90MF2 SC/04R SN BK BX
    Item No.:
    1089370000
    Packaging unit:
    60 PC

    PCB plug-in connector, male header, closed side, Middle flange, THT solder connection, 7.62 mm, Number of poles: 2, 90°, Solder pin length (l): 3.5 mm, tinned, black, Box