Current measuring transducer
Output current loop fed AC current monitoring components WAS/WAZ1 CMA LP.
They can measure single-phase 50/60 Hz AC currents of up to 10 A using the Root Mean Square (RMS) method on the input side. They can also be switched between three ranges. No external power supply is used; the supply is only via the 4...20 mA current loop on the output side.
The input and output circuits are securely isolated with 4 kV.
The monitoring components come in a 17.5-mm-wide WAVEBOX housing. These devices can be used in many process automation applications because they are not dependent on an external power supply.
International approvals (such as ATEX Zone 2 and UL C1D2) also permit usage in explosion-risk zones.
-
Item No.:8523400000Packaging unit:1 PC
Current monitoring, Input current: 0...1 A AC/ 0...5 A AC/ 0...10 A AC, Output : 0-20 mA, 0-10 V