Building installation wiring
-
Produkt ID:8000169496Pakningsenhed:1 PC
PUSH IN, 1.5 mm², 400 V, 10 A, dark beige
-
Produkt ID:8000177103Pakningsenhed:1 PC
PUSH IN, 2.5 mm², 400 V, 16 A, dark beige
-
Produkt ID:8000177104Pakningsenhed:1 PC
PUSH IN, 2.5 mm², 400 V, 16 A, dark beige
-
Produkt ID:8000177105Pakningsenhed:1 PC
PUSH IN, 2.5 mm², 400 V, 16 A, dark beige
-
ID výrobku:8000164354Packaging unit:1 PC
PUSH IN, 2.5 mm², 400 V, 16 A, dark beige
-
Produkt ID:8000164226Pakningsenhed:1 PC
PUSH IN, 2.5 mm², 500 V, 20 A, dark beige
-
Produkt ID:8000157412Pakningsenhed:1 PC
Feed-through terminal block, PUSH IN, dark beige, 2.5 mm², 24 A, 800 V, Number of connections: 12
-
Produkt ID:2668950000Pakningsenhed:50 PC
Multi level installation terminal block, PUSH IN, dark beige, 2.5 mm², 24 A, 250 V, Number of connections: 4, Number of levels: 3
-
Produkt ID:2668900000Pakningsenhed:50 PC
Multi level installation terminal block, PUSH IN, dark beige, 2.5 mm², 24 A, 400 V, Number of connections: 4, Number of levels: 2
-
Produkt ID:2668940000Pakningsenhed:50 PC
Multi level installation terminal block, PUSH IN, dark beige, 2.5 mm², 24 A, 250 V, Number of connections: 5, Number of levels: 3
-
Produkt ID:2668930000Pakningsenhed:50 PC
Multi level installation terminal block, PUSH IN, dark beige, 2.5 mm², 24 A, 250 V, Number of connections: 5, Number of levels: 3
-
Produkt ID:2668910000Pakningsenhed:50 PC
Multi level installation terminal block, PUSH IN, dark beige, 2.5 mm², 24 A, 400 V, Number of connections: 4, Number of levels: 2
-
Produkt ID:2668690000Pakningsenhed:50 PC
Multi level installation terminal block, PUSH IN, blue, 2.5 mm², 24 A, 250 V, Number of connections: 2, Number of levels: 1
-
Produkt ID:2690440000Pakningsenhed:25 PC
End bracket, blue, TS 35, V-0, Wemid, Width: 6.1 mm, 130 °C
-
Produkt ID:2669140000Pakningsenhed:20 PC
Multi level installation terminal block, PUSH IN, blue, 16 mm², 76 A, 1000 V, Number of connections: 2, Number of levels: 1
-
Produkt ID:2669070000Pakningsenhed:25 PC
Multi level installation terminal block, PUSH IN, dark beige, 4 mm², 30 A, 400 V, Number of connections: 4, Number of levels: 2
-
Produkt ID:2669090000Pakningsenhed:25 PC
Multi level installation terminal block, PUSH IN, dark beige, 4 mm², 30 A, 250 V, Number of connections: 5, Number of levels: 3
-
Produkt ID:2669100000Pakningsenhed:25 PC
Multi level installation terminal block, PUSH IN, dark beige, 4 mm², 30 A, 250 V, Number of connections: 5, Number of levels: 3
-
Produkt ID:1718550000Pakningsenhed:20 PC
Neutral conductor modular terminal, Screw connection, 35, 400 V, 125 A, TS 35, blue
-
Produkt ID:1031200000Pakningsenhed:50 PC
Multi level installation terminal block, Screw connection, dark beige, 2.5 mm², 24 A, 400 V, Number of connections: 4, Number of levels: 2