Can be freely positioned
-
Ürün No.:1861180000Ambalaj birimi:1 PC
Built-in plugs, M12, pin, straight, Mounting thread: M 16 x 1.5, Number of poles: 8, Strand / cable length: 0.5 m, Front mounting
-
Ürün No.:1861160000Ambalaj birimi:1 PC
Built-in plugs, M12, pin, straight, Mounting thread: M 16 x 1.5, Number of poles: 4, Strand / cable length: 0.5 m, Front mounting
-
Ürün No.:1861170000Ambalaj birimi:1 PC
Built-in plugs, M12, pin, straight, Mounting thread: M 16 x 1.5, Number of poles: 5, Strand / cable length: 0.5 m, Front mounting
-
Ürün No.:2466940000Ambalaj birimi:1 PC
Built-in plugs, M12, pin, straight, Mounting thread: M 16 x 1.5, Number of poles: 4, Strand / cable length: 2 m, Front mounting
-
Ürün No.:1814900000Ambalaj birimi:1 PC
Built-in plugs, M12, pin, straight, Mounting thread: PG 9, Number of poles: 5, Strand / cable length: 0.5 m, Front mounting
-
Ürün No.:1963550000Ambalaj birimi:1 PC
Built-in plugs, M12, Female socket, straight, Mounting thread: M 16 x 1.5, Number of poles: 5, Strand / cable length: 1 m, Front mounting
-
Ürün No.:1861190000Ambalaj birimi:1 PC
Built-in plugs, M12, Female socket, straight, Mounting thread: M 16 x 1.5, Number of poles: 4, Strand / cable length: 0.5 m, Front mounting
-
Ürün No.:1052050000Ambalaj birimi:1 PC
Built-in plugs, M12, Female socket, straight, Mounting thread: M 16 x 1.5, Number of poles: 5, Strand / cable length: 1.5 m, Front mounting
-
Ürün No.:1861210000Ambalaj birimi:1 PC
Built-in plugs, M12, Female socket, straight, Mounting thread: M 16 x 1.5, Number of poles: 8, Strand / cable length: 0.5 m, Front mounting
-
Ürün No.:1856110000Ambalaj birimi:1 PC
Built-in plugs, M12, Female socket, straight, Mounting thread: M 16 x 1.5, Number of poles: 5, Strand / cable length: 0.5 m, Front mounting