TERMSERIES actuator variants
Electromechanical relays:
- 1 NO contact
- Contact connection: Screw and PUSH IN
- Contact material: AgSnO
- Input voltages 24 V DC with colored marking: DC: blue
- Wiring optimized 24 V DC actuator version: Bridgeable, potential-free connection in the output (CC)
- 1 NO contact (MOS-FET)
- 6.4 mm wide
- 2 A DC output current
- Wiring optimized 24 V DC actuator version: Bridgeable, potential-free connection in the output (CC)
-
Ürün No.:2618230000Ambalaj birimi:10 PC
TERMSERIES, Relay module, Number of contacts: 1, NO contact AgNi, Rated control voltage: 24 V DC ±20 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
Item No.:1381900000VPE:10 PC
TERMSERIES, Relay module, Number of contacts: 1, NO contact AgNi, Rated control voltage: 24 V DC ±20 %, Continuous current: 6 A, Screw connection, Test button available: No
-
Ürün No.:1391670000Ambalaj birimi:10 PC
TERMSERIES, Relay module, Number of contacts: 1, NO contact AgNi, Rated control voltage: 24 V DC ±20 %, Continuous current: 6 A, Tension-clamp connection, Test button available: No
-
Ürün No.:2855840000Ambalaj birimi:10 PC
TERMSERIES, Relay module, Number of contacts: 1, NO contact AgSnO, Rated control voltage: 24 V DC ±20 %, Continuous current: 6 A, PUSH IN, Test button available: Yes
-
Ürün No.:2855850000Ambalaj birimi:10 PC
TERMSERIES, Relay module, Number of contacts: 1, NO contact AgSnO, Rated control voltage: 24 V DC ±20 %, Continuous current: 6 A, Screw connection, Test button available: Yes
-
Ürün No.:2618750000Ambalaj birimi:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, PUSH IN
-
Ürün No.:1391680000Ambalaj birimi:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, Screw connection
-
Ürün No.:1391690000Ambalaj birimi:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, Tension-clamp connection