PUR, halogen-free, black (U)
The M23 cables offer: high mating frequency, high current carrying capacity and high-density contacts coupled with minimal dimensions.
Is there something you have not managed to find or you feel needs explanation? Talk to us!
-
Product ID:1886440300VPE:1 PC
Sensor/actuator line, One end without connector, M23, Inner thread, Number of poles: 12, 3 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Product ID:1886440500VPE:1 PC
Sensor/actuator line, One end without connector, M23, Inner thread, Number of poles: 12, 5 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Product ID:1886440100VPE:1 PC
Sensor/actuator line, One end without connector, M23, Inner thread, Number of poles: 12, 1 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Product ID:1886441000VPE:1 PC
Sensor/actuator line, One end without connector, M23, Inner thread, Number of poles: 12, 10 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Product ID:1886441500VPE:1 PC
Sensor/actuator line, One end without connector, M23, Inner thread, Number of poles: 12, 15 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No