19-pole
Sensor/actuator cables are used for wiring sensors and actuators and for transmitting data or power in various applications. The moulded cable offers connected and tested connection of the plug-in connector to the cable ex-works. The cables may be exposed to a wide range of conditions, such as humidity, dust, heat, cold, shock or vibration.
The M23 cables offer: high mating frequency, high current carrying capacity and high-density contacts coupled with minimal dimensions.
Is there something you have not managed to find or you feel needs explanation? Talk to us!
The M23 cables offer: high mating frequency, high current carrying capacity and high-density contacts coupled with minimal dimensions.
Is there something you have not managed to find or you feel needs explanation? Talk to us!
-
Référence produit:1818091000Conditionnement:1 PC
Sensor/actuator line, One end without connector, M23, Number of poles: 19, 10 m, pin, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Référence produit:1818090100Conditionnement:1 PC
Sensor/actuator line, One end without connector, M23, Number of poles: 19, 1 m, pin, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Référence produit:1818090300Conditionnement:1 PC
Sensor/actuator line, One end without connector, M23, Number of poles: 19, 3 m, pin, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Référence produit:1818090500Conditionnement:1 PC
Sensor/actuator line, One end without connector, M23, Number of poles: 19, 5 m, pin, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
Added to Your Shopping Cart