SAIL-VSBD suppressor diode
Weidmüller can supply valve plugs as connecting lines with M8/M12 plugs and one end without connector. The status of the valve plug is shown by an LED. The valve plugs have a protective circuit. The Weidmüller range includes valve plugs of type A, B and C to DIN and industry standards. Protection class IP 67 is fulfilled when screwed in. The outlet direction is also a decisive factor, therefore Weidmüller offers different versions.
-
N. articolo:1845160500Confezione:1 PC
Valve cable (assembled), One end without connector - valve plug, DIN design B (10 mm), Cable length: 5 m, PUR, black
-
N. articolo:1845161000Confezione:1 PC
Valve cable (assembled), One end without connector - valve plug, DIN design B (10 mm), Cable length: 10 m, PUR, black
-
N. articolo:1845160150Confezione:1 PC
Valve cable (assembled), One end without connector - valve plug, DIN design B (10 mm), Cable length: 1.5 m, PUR, black
-
N. articolo:1845161500Confezione:1 PC
Sensor-actuator Cable, Number of poles: , 15 m, One end without connector - valve plug, LED: , Shielded: Yes
-
N. articolo:1845160300Confezione:1 PC
Valve cable (assembled), One end without connector - valve plug, DIN design B (10 mm), Cable length: 3 m, PUR, black
Added to Your Shopping Cart