PUR halogen-free black (U)
Our developers have focused specifically on this issue and designed a host of different M8 and M12 sensor-actuator cables so you are bound to find the solution you need for your application.
Is there something you have not managed to find or you feel needs explanation? Talk to us!
-
Product ID:1906330060VPE:1 PC
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 3, 0.6 m, pin, 90° - socket 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Product ID:1906331000VPE:1 PC
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 3, 10 m, pin, 90° - socket 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Product ID:1906330300VPE:1 PC
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 3, 3 m, pin, 90° - socket 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Product ID:1906330500VPE:1 PC
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 3, 5 m, pin, 90° - socket 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Product ID:1906330100VPE:1 PC
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 3, 1 m, pin, 90° - socket 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Product ID:1906330150VPE:1 PC
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 3, 1.5 m, pin, 90° - socket 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No