19-pole
The M23 cables offer: high mating frequency, high current carrying capacity and high-density contacts coupled with minimal dimensions.
Is there something you have not managed to find or you feel needs explanation? Talk to us!
-
Product ID:1935511500VPE:1 PC
Sensor/actuator line, Connecting line, M23 / M23, Number of poles: 19, 15 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Product ID:1541070150VPE:1 PC
Sensor/actuator line, Connecting line, M23 / M23, Number of poles: 19, 1.5 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Product ID:1541071500VPE:1 PC
Sensor/actuator line, Connecting line, M23 / M23, Number of poles: 19, 15 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Product ID:1935510700VPE:1 PC
Sensor/actuator line, Connecting line, M23 / M23, Number of poles: 19, 7 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Product ID:1935510500VPE:1 PC
Sensor/actuator line, Connecting line, M23 / M23, Number of poles: 19, 5 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Product ID:1541070500VPE:1 PC
Sensor/actuator line, Connecting line, M23 / M23, Number of poles: 19, 5 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Product ID:1935510150VPE:1 PC
Sensor/actuator line, Connecting line, M23 / M23, Number of poles: 19, 1.5 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Product ID:1541071000VPE:1 PC
Sensor/actuator line, Connecting line, M23 / M23, Number of poles: 19, 10 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No