SAIL-VSB-M12W Zener diode
Weidmüller can supply valve plugs as connecting lines with M8/M12 plugs and one end without connector. The status of the valve plug is shown by an LED. The valve plugs have a protective circuit. The Weidmüller range includes valve plugs of type A, B and C to DIN and industry standards. Protection class IP 67 is fulfilled when screwed in. The outlet direction is also a decisive factor, therefore Weidmüller offers different versions.
-
Product ID:1857700300VPE:1 PC
Valve cable (assembled), 90° plug - valve plug, Industrial design B (11 mm), M12 = A-coded, Cable length: 3 m, PUR, black
-
Product ID:1857700150VPE:1 PC
Valve cable (assembled), 90° plug - valve plug, Industrial design B (11 mm), M12 = A-coded, Cable length: 1.5 m, PUR, black
-
Product ID:1857701000VPE:1 PC
Valve cable (assembled), 90° plug - valve plug, Industrial design B (11 mm), M12 = A-coded, Cable length: 10 m, PUR, black
Added to Your Shopping Cart