RS 122 - Profile housing
Flexible - More flexible - Profilform
Modular housings in profile form - the flexible modular system comprising coloured and transparent plastic profiles and carrier modules
The combination of standard pitches mounted side by side in any arrangement and metre goods cut accurate to the millimetre creates the perfect balance between flexibility and economic efficiency:
The recipe for success: variable profile + modular form components = flexible enclosure concept that offers a large surface area for the PCBs.
The modular concept is designed for modules with high space requirements and suitable for small component quantities and different widths.
Modular housings in profile form - the flexible modular system comprising coloured and transparent plastic profiles and carrier modules
The combination of standard pitches mounted side by side in any arrangement and metre goods cut accurate to the millimetre creates the perfect balance between flexibility and economic efficiency:
- Pitch profiles with standard widths ranging from 5mm to 45mm allow the mounting of all standard PCB formats.
- Variable heights ensure maximum component density, even with larger electronics components.
- The different installation variations mean that mounting the enclosure directly is as easy as clipping components onto the terminal rail
- Solid hoods protect the module reliably from external influences
The recipe for success: variable profile + modular form components = flexible enclosure concept that offers a large surface area for the PCBs.
The modular concept is designed for modules with high space requirements and suitable for small component quantities and different widths.
-
Item No.:1155940000Packaging unit:2 Meter
Profile housing, OMNIMATE Housing - RS orange, Extruded profile, Width: 2000 mm
-
Item No.:1020650000Packaging unit:20 PC
End plate orange, End plate DIN mounting rail right incl. fixing screws, Width: 6.4 mm
-
Item No.:1020640000Packaging unit:20 PC
End plate orange, End plate DIN mounting rail left incl. fixing screws, Width: 6.4 mm
-
Item No.:1020690000Packaging unit:20 PC
Clip-in foot, RS 80, RS 90, RS 100 orange, Clip-in foot, Width: 17.5 mm
Added to Your Shopping Cart