AdvancedLine series
Industrial networks require a future-proof infrastructure with high availability, reliability, and transparency. Managed switches increase network availability utilizing redundancies and control mechanisms as well as network diagnostics in demanding automation networks.
- Extensive set of management features enable the set-up of various redundancy, monitoring, traffic filter and security functions
- Huge variety of port count and media type enable a wide range of applications (5 to 24 ports)
- Models supporting Gigabit Ethernet including Jumbo Frame support for applications with high demand on bandwidth and latency
- Suitable for use in harsh industrial environment thanks to rugged design and wide operating temperature range of -40°C up to 75°C
- Layer 3 model for hardware supported routing between up to 20 IP-subnets
-
Tuotteen tunnus:2682250000VPE:1 PC
Network switch, lite managed, Fast Ethernet, Number of ports: 5x RJ45, IP30, -40 °C...75 °C
-
Tuotteen tunnus:2682260000VPE:1 PC
Network switch, lite managed, Fast Ethernet, Number of ports: 4 x RJ45, 2 * SC Multi-mode, IP30, -40 °C...75 °C
-
Tuotteen tunnus:2682270000VPE:1 PC
Network switch, lite managed, Fast Ethernet, Number of ports: 4 x RJ45, 2 * SC Single-mode, IP30, -40 °C...75 °C
-
Tuotteen tunnus:2682280000VPE:1 PC
Network switch, managed, Fast Ethernet, Number of ports: 8x RJ45, IP30, -40 °C...75 °C
-
Tuotteen tunnus:2682290000VPE:1 PC
Network switch, managed, Fast/Gigabit Ethernet, Number of ports: 6x RJ45 10/100BaseT(X), 2x RJ45 10/100/1000BaseT(X), IP30, -40 °C...75 °C
-
Tuotteen tunnus:2682350000VPE:1 PC
Network switch, managed, Gigabit Ethernet, Number of ports: 8x RJ45, IP30, -40 °C...75 °C
-
Tuotteen tunnus:2740420000VPE:1 PC
Network switch, managed, Fast/Gigabit Ethernet, Number of ports: 8x RJ45 10/100BaseT(X), 2x combo-ports (10/100/1000BaseT(X) or 100/1000BaseSFP), IP30, -40 °C...75 °C
-
Tuotteen tunnus:2682340000VPE:1 PC
Network switch, managed, Gigabit Ethernet, Number of ports: 8x RJ45, 4x 100/1000BaseSFP Slot, IP30, -40 °C...75 °C
-
Tuotteen tunnus:2682360000Confezione:1 PC
Network switch, managed, Gigabit Ethernet, Number of ports: 12x RJ45, 2 * Slots 100/1000BaseSFP, IP30, -40 °C...75 °C
-
Tuotteen tunnus:2682310000VPE:1 PC
Network switch, managed, Fast Ethernet, Number of ports: 16x RJ45, IP30, -40 °C...75 °C
-
Tuotteen tunnus:2682330000VPE:1 PC
Network switch, managed, Fast/Gigabit Ethernet, Number of ports: 16x RJ45 10/100BaseT(X), 2x combo-ports (10/100/1000BaseT(X) or 100/1000BaseSFP), IP30, -40 °C...75 °C
-
Tuotteen tunnus:2682320000VPE:1 PC
Network switch, managed, Fast Ethernet, Number of ports: 24x RJ45, IP30, -40 °C...75 °C
-
Tuotteen tunnus:2682370000VPE:1 PC
Network switch, managed, Gigabit Ethernet, Number of ports: 16x RJ45, 8x 100/1000BaseSFP Slot, IP30, -40 °C...75 °C
-
Tuotteen tunnus:3109750000VPE:1 PC
Layer 3 Network Switch, managed, Gigabit Ethernet, Number of ports: 8x RJ45 10/100/1000BaseT(X), 12x 100/1000BaseSFP Slot, IP30, -40 °C...75 °C