Individual components
Growing plant complexity and more individual production processes require
higher flexibility and efficiency. Relay modules from the RIDERSERIES can be added individually according to the application. In addition to many relay variants, we offer you suitable sockets, retaining clips, cross-connections and markers. This provides you with a flexible modular system for signal separation and amplification, enabling you to work better, faster and more reliably.
-
Produkt ID:1181100000Pakningsenhed:10 PC
RIDERSERIES RCM, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 230 V AC, Continuous current: 6 A, Plug-in connection, Test button available: Yes
-
Produkt ID:8869390000Pakningsenhed:10 PC
RIDERSERIES RCM, Relay socket, Number of contacts: 4, CO contact, Continuous current: 6 A, Screw connection
-
Produkt ID:8869580000Pakningsenhed:10 PC
RIDERSERIES, Free-wheeling diode, Rated control voltage: 6…230 V DC, Plug-in connection
-
Produkt ID:8869770000Pakningsenhed:10 PC
RIDERSERIES, RC filter, Rated control voltage: 6...60 V UC, Plug-in connection
-
Produkt ID:8870830000Pakningsenhed:10 PC
RIDERSERIES, Load, Rated control voltage: 110…230 V UC, Plug-in connection
-
Produkt ID:8869790000Pakningsenhed:10 PC
RIDERSERIES, RC filter, Rated control voltage: 110…230 V UC, Plug-in connection
-
Produkt ID:1172210000Pakningsenhed:10 PC
RIDERSERIES, RC filter, Rated control voltage: 230 V UC, Plug-in connection
-
Produkt ID:8869600000Pakningsenhed:10 PC
RIDERSERIES, LED module with freewheel diode, Rated control voltage: 6…24 V DC, Plug-in connection
-
Produkt ID:8869690000Pakningsenhed:10 PC
RIDERSERIES, LED module with freewheel diode, Rated control voltage: 110…230 V DC, Plug-in connection
-
Produkt ID:8869680000Pakningsenhed:10 PC
RIDERSERIES, LED module with freewheel diode, Rated control voltage: 24…60 V DC, Plug-in connection
-
Produkt ID:8869590000Pakningsenhed:10 PC
RIDERSERIES, LED module with freewheel diode, Rated control voltage: 6…24 V DC, Plug-in connection
-
Produkt ID:8869670000Pakningsenhed:10 PC
RIDERSERIES, LED module with freewheel diode, Rated control voltage: 24…60 V DC, Plug-in connection
-
Produkt ID:8869700000Pakningsenhed:10 PC
RIDERSERIES, LED module with freewheel diode, Rated control voltage: 110…230 V DC, Plug-in connection
-
Produkt ID:8869710000Pakningsenhed:10 PC
RIDERSERIES, Protective varistor, Rated control voltage: 24 V UC, Plug-in connection
-
Produkt ID:8869730000Pakningsenhed:10 PC
RIDERSERIES, Protective varistor, Rated control voltage: 110 V UC, Plug-in connection
-
Produkt ID:8869750000Pakningsenhed:10 PC
RIDERSERIES, Protective varistor, Rated control voltage: 230 V UC, Plug-in connection
-
Produkt ID:8869630000Pakningsenhed:10 PC
RIDERSERIES, LED module, Rated control voltage: 6…24 V UC, Plug-in connection
-
Produkt ID:8869640000Pakningsenhed:10 PC
RIDERSERIES, LED module, Rated control voltage: 6…24 V UC, Plug-in connection
-
Produkt ID:8869610000Pakningsenhed:10 PC
RIDERSERIES, LED module, Rated control voltage: 24…60 V UC, Plug-in connection
-
Produkt ID:8869620000Pakningsenhed:10 PC
RIDERSERIES, LED module, Rated control voltage: 24…60 V UC, Plug-in connection