SL 7.62HP/270G

Power on board - 100% safety, 100% integration, 100% cost-effectiveness:

The compact, efficient solution for UL-600V applications in the lower performance range up to 12 kVA
  • 29 A at 400 V (IEC)
  • 20 A at 300 V (UL)
  • Single compartment mating profile
  • Clamping range: 0.08 - 4 mm² / AWG 28 - 12
Assisting in device approval:
  • Meets the requirements for 600 V according to UL 508 / UL840.
  • Meets the increased requirements on touch safety as per IEC68100-5-1
The slimming diet for multiple-stage device series: Reduce the size and cut costs in the high-volume lower performance range without compromising device approval!

Male header, 270° outlet angle
SL 7.62HP/270G