Cat.5 PUR 拖拽电缆 - RJ45 IP20 压接
-
商品编号:2047310005包装单位:1 PC
牵引电缆, PROFINET, RJ45 IP 20, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 0.5 m
-
商品编号:2047310015包装单位:1 PC
牵引电缆, PROFINET, RJ45 IP 20, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 1.5 m
-
商品编号:2047310020包装单位:1 PC
牵引电缆, PROFINET, RJ45 IP 20, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 2 m
-
商品编号:2047310030包装单位:1 PC
牵引电缆, PROFINET, RJ45 IP 20, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 3 m
-
商品编号:2047310040包装单位:1 PC
牵引电缆, PROFINET, RJ45 IP 20, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 4 m
-
商品编号:2047310050包装单位:1 PC
牵引电缆, PROFINET, RJ45 IP 20, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 5 m
-
商品编号:2047310075包装单位:1 PC
牵引电缆, PROFINET, RJ45 IP 20, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 7.5 m
-
商品编号:2047310100包装单位:1 PC
牵引电缆, PROFINET, RJ45 IP 20, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 10 m
-
ID výrobku:2047310150VPE:1 PC
牵引电缆, PROFINET, RJ45 IP 20, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 15 m
-
商品编号:2047310200包装单位:1 PC
牵引电缆, PROFINET, RJ45 IP 20, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 20 m
-
商品编号:2585370030包装单位:1 PC
牵引电缆, PROFINET, RJ45 IP 20, 打开的, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 3 m
-
商品编号:2585370005包装单位:1 PC
牵引电缆, PROFINET, RJ45 IP 20, 打开的, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 0.5 m
-
商品编号:2585370050包装单位:1 PC
牵引电缆, PROFINET, RJ45 IP 20, 打开的, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 5 m
-
商品编号:2585370100包装单位:1 PC
牵引电缆, PROFINET, RJ45 IP 20, 打开的, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 10 m
-
商品编号:2585370010包装单位:1 PC
牵引电缆, PROFINET, RJ45 IP 20, 打开的, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 1 m
-
商品编号:2585370015包装单位:1 PC
牵引电缆, PROFINET, RJ45 IP 20, 打开的, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 1.5 m