5-pole, A-coded
-
Product ID:2812720060VPE:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 5, 0.6 m, Shielded: No, LED: Yes, Sheath material: PUR, Halogen: No
-
Product ID:2812721000VPE:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 5, 10 m, Shielded: No, LED: Yes, Sheath material: PUR, Halogen: No
-
Product ID:2812720250VPE:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 5, 2.5 m, Shielded: No, LED: Yes, Sheath material: PUR, Halogen: No
-
Product ID:2812720150VPE:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 5, 1.5 m, Shielded: No, LED: Yes, Sheath material: PUR, Halogen: No
-
Product ID:2812720800VPE:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 5, 8 m, Shielded: No, LED: Yes, Sheath material: PUR, Halogen: No
-
Product ID:2812720500VPE:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 5, 5 m, Shielded: No, LED: Yes, Sheath material: PUR, Halogen: No
-
Product ID:2812720200VPE:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 5, 2 m, Shielded: No, LED: Yes, Sheath material: PUR, Halogen: No
-
Product ID:2812720300VPE:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 5, 3 m, Shielded: No, LED: Yes, Sheath material: PUR, Halogen: No
-
Product ID:2812720100VPE:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 5, 1 m, Shielded: No, LED: Yes, Sheath material: PUR, Halogen: No