KSW 2.5
KSW marking strips are used to identify multi-pole PCB plug-in connectors. Users can print them individually without being confined to a certain pitch.
- Smudge-proof labelling
- Strips 2.5 mm and 4 mm wide
- Simply stick on - finished
- Optimum adhesion
- PVC-free
-
Tuotteen tunnus:1629900000VPE:1 PC
KSW, Terminal marker, 2.5 x 50 mm, Pitch in mm (P): 2.50 Weidmueller, white
-
Tuotteen tunnus:1629940000VPE:1 PC
KSW, Terminal marker, 2.5 x 150 mm, Pitch in mm (P): 2.50 Weidmueller, white
-
Tuotteen tunnus:1629920000VPE:1 PC
KSW, Terminal marker, 2.5 x 100 mm, Pitch in mm (P): 2.50 Weidmueller, white
-
Tuotteen tunnus:1652250001VPE:10 PC
KSW, Terminal marker, 2.5 x 84 mm, Pitch in mm (P): 3.50 Weidmueller, white
-
Tuotteen tunnus:1630100009VPE:10 PC
KSW, Terminal marker, 2.5 x 40.6 mm, Pitch in mm (P): 5.08 Weidmueller, white
-
Tuotteen tunnus:1630100001VPE:10 PC
KSW, Terminal marker, 2.5 x 40.6 mm, Pitch in mm (P): 5.08 Weidmueller, white
-
Tuotteen tunnus:1812660000VPE:50 Meter
KSW, Terminal marker, 2.5 x , Pitch in mm (P): 2.50 Weidmueller, white
Added to Your Shopping Cart