Blank
TM-I is an acknowledged and accredited marker type for traffic engineering applications. There are various different tag lengths available for individual labelling with long character strings. Easy handling of separation and installation thanks to the project marker field. Pre-attachment of sleeves and retrofitting of tags offer excellent versatility
The special contour of TM-I allows easy assembly and secures firm positioning. They are compatible with a number of commercially available sleeves. Thanks to the MultiCard format, the tags can be printed quickly and conveniently with the PrintJet CONNECT, plotter or the STI pen.
The special contour of TM-I allows easy assembly and secures firm positioning. They are compatible with a number of commercially available sleeves. Thanks to the MultiCard format, the tags can be printed quickly and conveniently with the PrintJet CONNECT, plotter or the STI pen.
- Easy handling of separation and installation thanks to the project marker field.
- Acknowledged and accredited marker for traffic engineering applications
- Pre-attachment of sleeves and retrofitting of tags offer excellent versatility
- Not suited for labelling with P-Ink or STI pen in connection with CLI T sleeves
For custom printing: Please send us a file of our labeling software M-Print PRO or M-Print PRO Online (without installation) for your labeling specifications.
-
N.º de artículo:1718411044Unidad de embalaje:320 PC
TM-I, Insert markers, 12 x 4 mm, white
-
N.º de artículo:1434760000Unidad de embalaje:320 PC
TM-I, Insert markers, 1.3 - 16 mm, 12 x 4 mm, white
-
N.º de artículo:1718411687Unidad de embalaje:320 PC
TM-I, Insert markers, 1.5 - 22 mm, 12 x 4 mm, yellow
-
N.º de artículo:1718411686Unidad de embalaje:320 PC
TM-I, Insert markers, 1.5 - 22 mm, 12 x 4 mm, red
-
N.º de artículo:1718411688Unidad de embalaje:320 PC
TM-I, Insert markers, 1.5 - 22 mm, 12 x 4 mm, green
-
Tuotteen tunnus:1718411693VPE:320 PC
TM-I, Insert markers, 1.5 - 22 mm, 12 x 4 mm, blue
-
Tuotteen tunnus:1164190000VPE:320 PC
TM-I, Insert markers, 1.3 - 16 mm, 12 x 4 mm, orange
-
Tuotteen tunnus:1714091044VPE:640 PC
TM-I, Insert markers, 1.3 - 16 mm, 12 x 4 mm, white
-
Tuotteen tunnus:1714091687VPE:640 PC
TM-I, Insert markers, 1.3 - 16 mm, 12 x 4 mm, yellow
Added to Your Shopping Cart