TM HF 12 mm
The TM sleeves contain no halogens and virtually no pollutants. The sleeves are equipped with the TM-I 12 or TM-I 18 tags. They cover a wide range of applications for cables and lines. This system has particularly proved its worth in traffic engineering. The slim design guarantees firm seating on the conductor.
- Halogen-free
- The slim design guarantees firm seating on the conductor
- TMX 18 for mounting with cable-ties (width 3.6 mm)
-
Product ID:1719800000VPE:1000 PC
TM, Socket x 6.4 mm, Polyethylene LD, Colour: Transparent, Conductor O.D.: 2.5 - 4 mm
-
Product ID:1719760000VPE:1000 PC
TM, Socket x 5.4 mm, Polyethylene LD, Colour: Transparent, Conductor O.D.: 1.3 - 2 mm
-
Product ID:1719860000VPE:200 PC
TM, Socket x 16.1 mm, Polyethylene LD, Colour: Transparent, Conductor O.D.: 9 - 15 mm
-
Product ID:1719780000VPE:1000 PC
TM, Socket x 5.4 mm, Polyethylene LD, Colour: Transparent, Conductor O.D.: 1.8 - 2.5 mm
-
Product ID:1719840000VPE:500 PC
TM, Socket x 11.4 mm, Polyethylene LD, Colour: Transparent, Conductor O.D.: 6 - 10 mm
-
Product ID:1719820000VPE:500 PC
TM, Socket x 8.1 mm, Polyethylene LD, Colour: Transparent, Conductor O.D.: 4 - 6.5 mm
-
Product ID:1719880000VPE:200 PC
TM, Socket x 22.2 mm, Polyethylene LD, Colour: Transparent, Conductor O.D.: 15 - 24 mm
Added to Your Shopping Cart