Joint connector
The use of insulated connectors guarantees users consistent electrical connection quality in the long term.
- Wide range of insulated and non-insulated cable lugs and connectors
- Tubular cable lugs according to current market standards (Euroseries)
- Compression cable lugs acc. to DIN 46235
- Sheet metal cable lugs acc. to DIN 46234
- Insulated ring cable lugs to DIN 46237
- Insulated pin cable lugs to DIN 46231
-
Ürün No.:1497330000Ambalaj birimi:100 PC
cable lug, terminal end,0.5 mm² - 0.75 mm²,None
-
Ürün No.:1497340000Ambalaj birimi:100 PC
cable lug, terminal end,1 mm² - 1.5 mm²,None
-
-
-
-
-
-
-
-
-
-
-
-
-
ID výrobku:1497390000Obalová jednotka:25 PC
cable lug, terminal end,185 mm²,185 mm²,None
-
-
Added to Your Shopping Cart