ValueLine series
- Wide ranges of variations with 5 to 16 ports
- Variations for Gigabit Ethernet
- Two redundant power inputs 12/24/48 V DC
- Models with copper and fibre-optic interface (multimode and singlemode)
- Extensive approvals: CE, FCC, cULus, Class I Div. 2 / ATEX Zone 2, DNV-GL
-
商品编号:1241270000包装单位:1 PC
Network switch, unmanaged, Gigabit Ethernet, Number of ports: 8 * RJ45 10/100/1000BaseT(X), IP30, -10 °C...60 °C
-
商品编号:1286860000包装单位:1 PC
Network switch, unmanaged, Gigabit Ethernet, Number of ports: 8 * RJ45 10/100/1000BaseT(X), IP30, -40 °C...75 °C
-
商品编号:1241280000包装单位:1 PC
Network switch, unmanaged, Gigabit Ethernet, Number of ports: 6 * RJ45 10/100/1000BaseT(X), 2 * combo-ports (10/100/1000BaseT(X) or 100/1000BaseSFP), IP30, -10 °C...60 °C
-
商品编号:1286870000包装单位:1 PC
Network switch, unmanaged, Gigabit Ethernet, Number of ports: 6 * RJ45 10/100/1000BaseT(X), 2 * combo-ports (10/100/1000BaseT(X) or 100/1000BaseSFP), IP30, -40 °C...75 °C
-
商品编号:1241000000包装单位:1 PC
Network switch, unmanaged, Fast Ethernet, Number of ports: 16x RJ45, IP30, 0 °C...60 °C
-
商品编号:1286590000包装单位:1 PC
Network switch, unmanaged, Fast Ethernet, Number of ports: 16x RJ45, IP30, -40 °C...75 °C