Accessories
-
Item No.:2939280000Packaging unit:20 PC
Accessories holder (terminal), Wemid, black
-
Item No.:2894250000Packaging unit:20 PC
End plate (terminals), blue, Height: 95.5 mm, Width: 2 mm, V-0, Wemid
-
Item No.:2894210000Packaging unit:20 PC
End plate (terminals), dark beige, Height: 60 mm, Width: 2 mm, V-0, Wemid
-
-
Item No.:1415070000Packaging unit:50 PC
End plate (terminals), blue, Height: 87.25 mm, Width: 1.5 mm, V-0, Wemid
-
Item No.:2894260000Packaging unit:20 PC
End plate (terminals), black, Height: 95.5 mm, Width: 2 mm, V-0, Wemid
-
Item No.:2894220000Packaging unit:20 PC
End plate (terminals), blue, Height: 60 mm, Width: 2 mm, V-0, Wemid
-
Item No.:2894240000Packaging unit:20 PC
End plate (terminals), dark beige, Height: 95.5 mm, Width: 2 mm, V-0, Wemid
-
Item No.:1142990000Packaging unit:50 PC
End plate (terminals), beige, Height: 87.25 mm, Width: 1.5 mm, V-0, Wemid
-
-
-
Item No.:2894230000Packaging unit:20 PC
End plate (terminals), black, Height: 60 mm, Width: 2 mm, V-0, Wemid
-
-
-
-
Item No.:2152600000Packaging unit:50 PC
End plate (terminals), black, Height: 87.25 mm, Width: 1.5 mm, V-0, Wemid
-
Item No.:1167640000Packaging unit:10 PC
Fuse holder for feed-through modular terminal, black, 6.3 A, Pivoting, pluggable, V-0, Wemid
-
Item No.:1167680000Packaging unit:10 PC
Fuse holder for feed-through modular terminal, black, 6.3 A, Pivoting, pluggable, V-0, Wemid
-
Item No.:1167670000Packaging unit:10 PC
Fuse holder for feed-through modular terminal, black, 6.3 A, Pivoting, pluggable, V-0, Wemid
-
Item No.:1469160000Packaging unit:10 PC
Fuse holder for feed-through modular terminal, red, 6.3 A, Pivoting, pluggable, V-0, Wemid