Housing length 280 mm
The E-series, with standard and premium lights, is ideal for focused lighting in work areas. Swiveling mounting brackets provide the necessary flexibility in the positioning of the lighting field. Thanks to the built-in M8 connectors, a simple and quick connection is given and allows the connection of several lights. The cover made of robust PMMA not only provides the necessary protection (IP54) but also ensures a homogeneous illumination with 5.700K.
-
Tuotteen tunnus:2899750000VPE:1 PC
LED module, 5700K, White, Width: 280 mm, IP54, Pin connector, Connection thread: M8
-
Tuotteen tunnus:2899830000VPE:1 PC
LED module, 5700K, White, Width: 280 mm, IP54, Pin connector, Socket connector, Connection thread: M8 / M8
-
Tuotteen tunnus:2899700000VPE:1 PC
LED module, 5700K, White, Width: 280 mm, IP54, Pin connector, Socket connector, Connection thread: M8 / M8
-
Tuotteen tunnus:2899610000VPE:1 PC
LED module, 5700K, White, Width: 280 mm, IP54, Pin connector, Connection thread: M8
Added to Your Shopping Cart