Size 4
The HVE-series high-voltage inserts are equipped with two lagging contacts.
The wire connection level is designed as a screw element. All screw connections are equipped with a wire protection spring.
Number of poles: 5 - 12
Rated current: 24 A
Rated voltage: 830 V
Nominal voltage acc. to UL/CSA: 600 V AC/DC
Screw connection
-
Item No.:1651320000Packaging unit:1 PC
HDC insert, Female, 830 V, 20 A, Number of poles: 5, Screw connection, Size: 4
-
Item No.:1651310000Packaging unit:1 PC
HDC insert, Male, 830 V, 20 A, Number of poles: 5, Screw connection, Size: 4
Added to Your Shopping Cart