Size 6
For the tension clamp connection, the wire connection level is designed as a tension clamp element. Thus practically no servicing is required. In addition, a secure and permanent connection is established which is resistant to vibrations.
Number of poles: 16
Rated current: 16 A
Rated voltage: 500 V
Nominal voltage acc. to UL/CSA: 600 V AC/DC
Tension clamp connection
Number of poles: 16
Rated current: 16 A
Rated voltage: 500 V
Nominal voltage acc. to UL/CSA: 600 V AC/DC
Tension clamp connection
-
Item No.:1745840000Packaging unit:1 PC
HDC insert, Male, 500 V, 16 A, Number of poles: 16, Tension-clamp connection, Size: 6
-
Item No.:1745780000Packaging unit:1 PC
HDC insert, Female, 500 V, 16 A, Number of poles: 16, Tension-clamp connection, Size: 6
Added to Your Shopping Cart