Tension clamp connection
Number of poles: 6 - 48
Rated current: 16 / 24 A
Rated voltage: 500 V
Nominal voltage acc. to UL/CSA: 600 V AC/DC
Tension clamp connection
-
Tuotteen tunnus:1745760000VPE:1 PC
HDC insert, Female, 500 V, 24 A, Number of poles: 6, Tension-clamp connection, Size: 3
-
Tuotteen tunnus:1745820000VPE:1 PC
HDC insert, Male, 500 V, 24 A, Number of poles: 6, Tension-clamp connection, Size: 3
-
Tuotteen tunnus:1745770000VPE:1 PC
HDC insert, Female, 500 V, 16 A, Number of poles: 10, Tension-clamp connection, Size: 4
-
Tuotteen tunnus:1745830000VPE:1 PC
HDC insert, Male, 500 V, 16 A, Number of poles: 10, Tension-clamp connection, Size: 4
-
Tuotteen tunnus:1745780000VPE:1 PC
HDC insert, Female, 500 V, 16 A, Number of poles: 16, Tension-clamp connection, Size: 6
-
Tuotteen tunnus:1745840000VPE:1 PC
HDC insert, Male, 500 V, 16 A, Number of poles: 16, Tension-clamp connection, Size: 6
-
Tuotteen tunnus:1745790000VPE:1 PC
HDC insert, Female, 500 V, 16 A, Number of poles: 24, Tension-clamp connection, Size: 8
-
Tuotteen tunnus:1745850000VPE:1 PC
HDC insert, Male, 500 V, 16 A, Number of poles: 24, Tension-clamp connection, Size: 8
-
Tuotteen tunnus:1745800000VPE:1 PC
HDC insert, Female, 500 V, 16 A, Number of poles: 16, Tension-clamp connection, Size: 6
-
Tuotteen tunnus:1745860000VPE:1 PC
HDC insert, Male, 500 V, 16 A, Number of poles: 16, Tension-clamp connection, Size: 6
-
Tuotteen tunnus:1745810000VPE:1 PC
HDC insert, Female, 500 V, 16 A, Number of poles: 24, Tension-clamp connection, Size: 8
-
Tuotteen tunnus:1745870000VPE:1 PC
HDC insert, Male, 500 V, 16 A, Number of poles: 24, Tension-clamp connection, Size: 8