Connecting cable for sensors and actuators
-
Product ID:1412620000VPE:100 Meter
Sensor/actuator line, Number of poles : 5, Shielded: No, Sheath material: PVC, Halogen: Yes
-
Product ID:1345520000VPE:100 Meter
Sensor/actuator line, Number of poles : 3, Shielded: No, Sheath material: PUR, Halogen: No
-
Product ID:1902140000VPE:100 Meter
Sensor/actuator line, Number of poles : 3, Shielded: No, Sheath material: PUR, Halogen: No
-
Product ID:1902170000VPE:100 Meter
Sensor/actuator line, Number of poles : 4, Shielded: No, Sheath material: PVC, Halogen: Yes
-
Product ID:1357320000VPE:100 Meter
Sensor/actuator line, Number of poles : 3, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
Product ID:1902110000VPE:100 Meter
Sensor/actuator line, One end without connector, Number of poles : 3, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Product ID:1902190000VPE:100 Meter
Sensor/actuator line, Number of poles : 3, Shielded: No, Sheath material: PVC, Halogen: Yes
-
Product ID:1902120000VPE:100 Meter
Sensor/actuator line, Number of poles : 4, 100 m, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Product ID:1902180000VPE:100 Meter
Sensor/actuator line, Number of poles : 4, Shielded: No, Sheath material: PVC, Halogen: Yes
-
Product ID:1902160000VPE:100 Meter
Sensor/actuator line, Number of poles : 3, Shielded: No, Sheath material: PVC, Halogen: Yes
-
Product ID:1345540000VPE:100 Meter
Sensor/actuator line, Number of poles : 5, Shielded: No, Sheath material: PUR, Halogen: No
-
Product ID:1022960000VPE:100 Meter
Sensor/actuator line, Number of poles : 5, Shielded: No, Sheath material: PUR, Halogen: No
-
Product ID:1902130000VPE:100 Meter
Sensor/actuator line, Number of poles : 4, Shielded: No, Sheath material: PUR, Halogen: No
-
Product ID:1345530000VPE:100 Meter
Sensor/actuator line, Number of poles : 4, Shielded: No, Sheath material: PUR, Halogen: No
-
Product ID:1985920000VPE:100 Meter
Sensor/actuator line, Number of poles : 8, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Product ID:1357330000VPE:100 Meter
Sensor/actuator line, Number of poles : 4, 100 m, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
Product ID:1357340000VPE:100 Meter
Sensor/actuator line, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No