SUZ 10.16HP 180DF AG
More current for higher performance.
Top of the class in today's connector systems – the OMNIMATE Power SU / BUZ 10.16HP. They feature a very durable contact system which makes it a pluggable power transmission solution with maximum load reserves. HP stands for High Performance – performance exemplified by a long-term usage temperature of 120°C. This custom, pluggable solution is suitable for all applications that must meet 600 V UL or 1,000 V (IEC) with up to 76 A (IEC) and 54 A (UL).
-
Produkt ID:2838060000Pakningsenhed:40 PC
PCB plug-in connector, male plug, 10.16 mm, Number of poles: 2, 180°, Clamping yoke connection, Conductor cross-section (rated connection), max.: 16 mm², Box
-
Produkt ID:2838130000Pakningsenhed:20 PC
PCB plug-in connector, male plug, 10.16 mm, Number of poles: 6, 180°, Clamping yoke connection, Conductor cross-section (rated connection), max.: 16 mm², Box
-
Produkt ID:2838120000Pakningsenhed:20 PC
PCB plug-in connector, male plug, 10.16 mm, Number of poles: 5, 180°, Clamping yoke connection, Conductor cross-section (rated connection), max.: 16 mm², Box
-
Produkt ID:2838070000Pakningsenhed:30 PC
PCB plug-in connector, male plug, 10.16 mm, Number of poles: 3, 180°, Clamping yoke connection, Conductor cross-section (rated connection), max.: 16 mm², Box
-
Produkt ID:2838110000Pakningsenhed:25 PC
PCB plug-in connector, male plug, 10.16 mm, Number of poles: 4, 180°, Clamping yoke connection, Conductor cross-section (rated connection), max.: 16 mm², Box