2.5-10 mm²
-
Item No.:1050160000Packaging unit:20 PC
End and partition plate for terminals, orange, Height: 56 mm, Width: 1.5 mm, V-0, Wemid
-
Item No.:1050070000Packaging unit:50 PC
End plate (terminals), brown, Height: 56 mm, Width: 1.5 mm, V-0, Wemid
-
Item No.:1072210000Packaging unit:50 PC
End plate (terminals), violet, Height: 56 mm, Width: 1.5 mm, V-0, Wemid
-
Item No.:1272380000Packaging unit:50 PC
End plate (terminals), dark beige, Height: 56 mm, Width: 1.5 mm, V-0, Wemid
-
Item No.:1050090000Packaging unit:50 PC
End plate (terminals), white, Height: 56 mm, Width: 1.5 mm, V-0, Wemid
-
Item No.:1050080000Packaging unit:50 PC
End plate (terminals), blue, Height: 56 mm, Width: 1.5 mm, V-0, Wemid
-
Item No.:1050050000Packaging unit:50 PC
End plate (terminals), grey, Height: 56 mm, Width: 1.5 mm, V-0, Wemid
-
Item No.:1050020000Packaging unit:50 PC
End plate (terminals), yellow, Height: 56 mm, Width: 1.5 mm, V-0, Wemid
-
Item No.:1050060000Packaging unit:50 PC
End plate (terminals), orange, Height: 56 mm, Width: 1.5 mm, V-0, Wemid
-
Item No.:1966380000Packaging unit:50 PC
End plate (terminals), dark beige, Height: 54.5 mm, Width: 0.35 mm, V-0, Wemid
-
Item No.:1072200000Packaging unit:50 PC
End plate (terminals), green, Height: 56 mm, Width: 1.5 mm, V-0, Wemid
-
Item No.:1050100000Packaging unit:20 PC
End and partition plate for terminals, dark beige, Height: 56 mm, Width: 1.5 mm, V-0, Wemid
-
Item No.:1050180000Packaging unit:20 PC
End and partition plate for terminals, blue, Height: 56 mm, Width: 1.5 mm, V-0, Wemid
-
Item No.:1050040000Packaging unit:50 PC
End plate (terminals), red, Height: 56 mm, Width: 1.5 mm, V-0, Wemid
-
Item No.:1050000000Packaging unit:50 PC
End plate (terminals), dark beige, Height: 56 mm, Width: 1.5 mm, V-0, Wemid
-
Item No.:1050010000Packaging unit:50 PC
End plate (terminals), black, Height: 56 mm, Width: 1.5 mm, V-0, Wemid