Protective covers
-
-
Item No.:1064780000Packaging unit:10 PC
Bolt-type screw terminals, Hood, blue, 54 mm
-
Item No.:0326860000Packaging unit:5 PC
Terminal cover, beige, PA 66, Height: 186 mm, Width: 38 mm, Depth: 78 mm, V-2
-
Item No.:1070260000Packaging unit:20 PC
Bolt-type screw terminals, Hood, beige, 25.7 mm
-
-
Item No.:1069700000Packaging unit:20 PC
Bolt-type screw terminals, Cover plate, dark beige, 2 mm
-
Item No.:1073000000Packaging unit:20 PC
Bolt-type screw terminals, Cover plate, dark beige, 2 mm
-
-
Item No.:0326960000Packaging unit:5 PC
Terminal cover, beige, PA 66, Height: 196 mm, Width: 46 mm, Depth: 78 mm, V-2
-
Item No.:0634100000Packaging unit:10 PC
Terminal cover, Transparent, Height: 70 mm, Width: 250 mm, Depth: 49.5 mm, V-2
-
-
Item No.:1070360000Packaging unit:20 PC
Bolt-type screw terminals, Hood, beige, 30.5 mm
-
-
Item No.:0326660000Packaging unit:5 PC
Terminal cover, beige, PA 66, Height: 156 mm, Width: 26 mm, Depth: 74 mm, V-2
-
Item No.:1307920000Packaging unit:500 PC
Terminal cover, dark beige, Wemid, Height: 12.75 mm, Width: 9.48 mm, Depth: 8.85 mm, V-0
-
-
Item No.:1070460000Packaging unit:10 PC
Bolt-type screw terminals, Hood, beige, 40.6 mm
-
-
Item No.:1064550000Packaging unit:20 PC
Bolt-type screw terminals, Hood, Light green, 31 mm
-