End plates
-
Item No.:2894210000Packaging unit:20 PC
End plate for terminals, dark beige, Height: 60 mm, Width: 2 mm, V-0, Wemid, Snap-on: Yes
-
Item No.:2894250000Packaging unit:20 PC
End plate for terminals, blue, Height: 95.5 mm, Width: 2 mm, V-0, Wemid, Snap-on: Yes
-
-
-
Item No.:1415070000Packaging unit:50 PC
End plate for terminals, blue, Height: 87.25 mm, Width: 1.5 mm, V-0, Wemid, Snap-on: Yes
-
Item No.:2894230000Packaging unit:20 PC
End plate for terminals, black, Height: 60 mm, Width: 2 mm, V-0, Wemid, Snap-on: Yes
-
Item No.:2894260000Packaging unit:20 PC
End plate for terminals, black, Height: 95.5 mm, Width: 2 mm, V-0, Wemid, Snap-on: Yes
-
Item No.:2894220000Packaging unit:20 PC
End plate for terminals, blue, Height: 60 mm, Width: 2 mm, V-0, Wemid, Snap-on: Yes
-
Item No.:2894240000Packaging unit:20 PC
End plate for terminals, dark beige, Height: 95.5 mm, Width: 2 mm, V-0, Wemid, Snap-on: Yes
-
-
-
Item No.:1142990000Packaging unit:50 PC
End plate for terminals, beige, Height: 87.25 mm, Width: 1.5 mm, V-0, Wemid, Snap-on: Yes
-
-
Item No.:2152600000Packaging unit:50 PC
End plate for terminals, black, Height: 87.25 mm, Width: 1.5 mm, V-0, Wemid, Snap-on: Yes
-