Cross-connections
Our wide range of W-Series terminal blocks with our WPD main line branch terminals, which are optimised to guarantee both convenience and space gains, ensures a secure and convenient connection at the power feed-in.
-
Item No.:2634950000Packaging unit:10 PC
Cross-connector (terminal), Plugged, orange, 125 A, Number of poles: 2, Pitch in mm (P): 16.00, Insulated: Yes, Width: 25 mm
-
Item No.:2663400000Packaging unit:10 PC
Cross-connector (terminal), Plugged, orange, 150 A, Number of poles: 2, Pitch in mm (P): 20.00, Insulated: Yes, Width: 38.13 mm
-
Item No.:2694250000Packaging unit:10 PC
Cross-connector (terminal), Plugged, orange, 192 A, Number of poles: 2, Pitch in mm (P): 25.00, Insulated: Yes, Width: 48 mm
-
Item No.:2694260000Packaging unit:10 PC
Cross-connector (terminal), Plugged, orange, 192 A, Number of poles: 3, Pitch in mm (P): 25.00, Insulated: Yes, Width: 23.1 mm
-
Item No.:2728840000Packaging unit:5 PC
Cross-connector (terminal), Plugged, orange, 232 A, Number of poles: 2, Pitch in mm (P): 34.00, Insulated: Yes, Width: 25.8 mm
-
Item No.:2728850000Packaging unit:5 PC
Cross-connector (terminal), Plugged, orange, 232 A, Number of poles: 3, Pitch in mm (P): 34.00, Insulated: Yes, Width: 25.8 mm
-
Item No.:2562670000Packaging unit:10 PC
Cross-connector (terminal), Plugged, orange, 57 A, Number of poles: 2, Pitch in mm (P): 16.30, Insulated: Yes, Width: 21.4 mm
-
Item No.:2562660000Packaging unit:10 PC
Cross-connector (terminal), Plugged, orange, 76 A, Number of poles: 2, Pitch in mm (P): 17.80, Insulated: Yes, Width: 22.5 mm
-
-
Item No.:1079200000Packaging unit:20 PC
Cross-connector (terminal), when screwed in, yellow, 125 A, Number of poles: 2, Pitch in mm (P): 16.00, Insulated: Yes, Width: 9 mm
-
Item No.:1053060000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, yellow, 138 A, Number of poles: 2, Pitch in mm (P): 16.00, Insulated: Yes, Width: 9.85 mm
-
Item No.:1079400000Packaging unit:20 PC
Cross-connector (terminal), when screwed in, yellow, 125 A, Number of poles: 4, Pitch in mm (P): 16.00, Insulated: Yes, Width: 9 mm
-
Item No.:1055360000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, yellow, 112 A, Number of poles: 3, Pitch in mm (P): 16.00, Insulated: Yes, Width: 9.85 mm
-
Item No.:1079300000Packaging unit:20 PC
Cross-connector (terminal), when screwed in, yellow, 125 A, Number of poles: 3, Pitch in mm (P): 16.00, Insulated: Yes, Width: 9 mm
-
Item No.:1055460000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, yellow, 112 A, Number of poles: 4, Pitch in mm (P): 16.00, Insulated: Yes, Width: 9.85 mm
-
Item No.:1053160000Packaging unit:10 PC
Cross-connector (terminal), when screwed in, yellow, 112 A, Number of poles: 10, Pitch in mm (P): 16.00, Insulated: Yes, Width: 9.85 mm
-
Item No.:1834070000Packaging unit:5 PC
Cross-connector (terminal), when screwed in, Silver grey, 150 A, Number of poles: 3, Pitch in mm (P): 18.50, Insulated: No, Width: 9.5 mm
-
Item No.:1834060000Packaging unit:5 PC
Cross-connector (terminal), when screwed in, Silver grey, 150 A, Number of poles: 2, Pitch in mm (P): 18.50, Insulated: No, Width: 9.5 mm
-
Item No.:2004960000Packaging unit:5 PC
Cross-connector (terminal), when screwed in, Silver grey, 150 A, Number of poles: 5, Pitch in mm (P): 18.50, Insulated: No, Width: 10 mm
-
Item No.:1834080000Packaging unit:5 PC
Cross-connector (terminal), when screwed in, Silver grey, 150 A, Number of poles: 4, Pitch in mm (P): 18.50, Insulated: No, Width: 9.5 mm