3-pole
PUSH IN connection technology is a direct plug-in technology. The pre-treated conductor can be plugged directly into the conductor connection level without additional aids.
Number of poles: 4 - 48
Rated current: 10 A
Rated voltage 400 V
Nominal voltage acc. to UL/CSA: 600 V AC/DC
PUSH IN technology
Number of poles: 4 - 48
Rated current: 10 A
Rated voltage 400 V
Nominal voltage acc. to UL/CSA: 600 V AC/DC
PUSH IN technology
-
Item No.:2985550000Packaging unit:1 PC
HDC insert, Female, 400 V, 10 A, Number of poles: 3, PUSH IN with actuator, Installation size: 1
-
N.º de artículo:2985540000Unidad de embalaje:1 PC
HDC insert, Male, 400 V, 10 A, Number of poles: 3, PUSH IN with actuator, Installation size: 1
Added to Your Shopping Cart