QS
Screwable cross-connections are easy to mount and de mount. Thanks to the big contact surface, even high currents can be transmitted with maximum contact reliability.
-
Product ID:0212700000VPE:20 PC
Cross-connector (terminal), Plugged, beige, 44 A, Number of poles: 2, Pitch in mm (P): 6.50, Insulated: Yes, Width: 8.5 mm
-
Product ID:1669280000VPE:20 PC
Cross-connector (terminal), Plugged, beige, 57 A, Number of poles: 2, Pitch in mm (P): 10.00, Insulated: Yes, Width: 20 mm
-
Product ID:0270860000VPE:20 PC
Cross-connector (terminal), Plugged, beige, 44 A, Number of poles: 2, Pitch in mm (P): 10.00, Insulated: Yes, Width: 12 mm
-
Product ID:1935000000VPE:20 PC
Cross-connector (terminal), Plugged, beige, 44 A, Number of poles: 2, Pitch in mm (P): 12.00, Insulated: Yes, Width: 12 mm
-
Product ID:0270760000VPE:20 PC
Cross-connector (terminal), Plugged, beige, 44 A, Number of poles: 2, Pitch in mm (P): 12.00, Insulated: Yes, Width: 12 mm
Added to Your Shopping Cart