Klippon® TB QL 500 x 400 x 150mm
								The Klippon® TB enclosure range provides excellent performance characteristics, even under the most difficult environmental conditions. In addition, it complies with the stricter requirements of potentially explosive atmospheres found specifically in the process or power generation industries. The Klippon® TB QL enclosure range offers further improvements to a product line that is already successfully leading the market.
The Klippon® TB QL enclosure series features the following advantages:
						The Klippon® TB QL enclosure series features the following advantages:
- Available in 12 sizes and 3 standard depths
- Equipped with up to 4 gland plates
- The gasket is protected against compression
- Quick-locking cover, comes with a slot as standard
- Improved temperature performance
- IP66 protection
- Earthing stud in the cover and base of the enclosure
- Welded mounting feet
- International approvals
- 
		Item No.:8000109900Packaging unit:1 PCKlippon TB QL (Terminal Box - Quarter Lock), Empty enclosure, Height: 508 mm, Width: 406 mm, Depth: 150 mm, Basic material: Stainless steel 1.4404 (316L), electropolished, silver 
- 
		Item No.:8000109901Packaging unit:1 PCKlippon TB QL (Terminal Box - Quarter Lock), Empty enclosure, Height: 508 mm, Width: 406 mm, Depth: 150 mm, Basic material: Stainless steel 1.4404 (316L), electropolished, silver 
- 
		Item No.:8000109899Packaging unit:1 PCKlippon TB QL (Terminal Box - Quarter Lock), Empty enclosure, Height: 508 mm, Width: 406 mm, Depth: 150 mm, Basic material: Stainless steel 1.4404 (316L), electropolished, silver 
            Added to Your Shopping Cart