-
Item No.:2726040000Packaging unit:1 PC
SPE fieldattachable plug, SPE-Plug acc. to IEC 63171-2, IDC, 2-core, IP20
-
Item No.:2814400000Packaging unit:10 PC
Single Pair Ethernet, Adapter, SPE socket acc. to IEC 63171-2, M8 socket male contact, T1-B, IEC 63171-2, IEC 63171-5, IP65 (in plugged condition)
-
Item No.:2870790000Packaging unit:10 PC
Mounting rail outlet SPE, IP30, in closed state, T1-B
-
Item No.:1784740002Packaging unit:1 PC
Field attachable connector, M12, Female socket, straight
-
Item No.:1304280000Packaging unit:1 PC
Field attachable connector, M12, pin, straight
-
Item No.:1861220000Packaging unit:1 PC
Built-in plugs, M12, pin, straight, Mounting thread: PG 9, Number of poles: 4, Strand / cable length: 0.5 m, Front mounting
-
Item No.:1861250000Packaging unit:1 PC
Built-in plugs, M12, Female socket, straight, Mounting thread: PG 9, Number of poles: 4, Strand / cable length: 0.5 m, Front mounting
-
Item No.:2726010000Packaging unit:100 PC
PCB plug-in connector, male header, SPE (Single Pair Ethernet), Clip-on flange, THT/THR solder connection, 1.80 mm, Number of poles: 2, 90°, Solder pin length (l): 2.1 mm, Ni/Au, silver, Tape
-
Item No.:2795120000Packaging unit:100 PC
PCB plug-in connector, male header, SPE (Single Pair Ethernet), Clip-on flange, THT/THR solder connection, 1.80 mm, Number of poles: 2, 90°, Solder pin length (l): 2.1 mm, Ni/Au, black, Tape
-
Item No.:2795170000Packaging unit:100 PC
PCB plug-in connector, male header, SPE (Single Pair Ethernet), Clip-on flange, THT/THR solder connection, 1.80 mm, Number of poles: 2, 180°, Solder pin length (l): 2.1 mm, Ni/Au, silver, Tape
-
Item No.:2795100000Packaging unit:100 PC
Built-in plugs, M8 PCB insert, Solder connection, Male contact, IP67 with housing, THT/THR solder connection, 90°, Number of poles: 2
-
Item No.:2795110000Packaging unit:100 PC
Built-in plugs, M8 PCB insert, IP67 with housing, SMD solder connection, 180°, Number of poles: 2
-
Item No.:2735920000Packaging unit:100 PC
Built-in plugs, M8 PCB insert, Socket connector, Solder connection, Male contact, IP67 with housing, THT/THR solder connection, 180°, Number of poles: 2
-
Item No.:2726030000Packaging unit:20 PC
PCB, M8 socket housing, IP67, Backpanel mounting
-
Item No.:2726020000Packaging unit:10 PC
PCB, M8 socket housing, IP67, Frontpanel mounting
-
Item No.:2739640000Packaging unit:10 PC
Locknut, PCB, M8 socket housing
-
Item No.:8000094097Packaging unit:114 PC
PCB plug-in connector, female plug, Pitch in mm (P): 5.00 mm, Number of poles: 3, 180°, Box
-
Item No.:2872550000Packaging unit:72 PC
PCB plug-in connector, female plug, 5.00 mm, Number of poles: 3, 180°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:2873480000Packaging unit:90 PC
Printed circuit board terminals, 5.00 mm, Number of poles: 3, 90°, Solder pin length (l): 3.5 mm, tinned, orange, coloured, PUSH IN with actuator, Clamping range, max. : 2.5 mm², Box
-
Item No.:2873470000Packaging unit:90 PC
Printed circuit board terminals, 5.00 mm, Number of poles: 3, 180°, Solder pin length (l): 3.5 mm, tinned, orange, coloured, PUSH IN with actuator, Clamping range, max. : 2.5 mm², Box
Added to Your Shopping Cart