Version | AC charging cable, Connection type - charging point: Type 2, Connection type - vehicle: Type 2, Charging power, max.: 11 kW, Number of phases: 3, Rated current: 20 A, Cable length: 5 m, Cable type: spiral |
Order No. | 2713330000 |
Type | CA-T2T2-5M-11/3P-S-BBG |
GTIN (EAN) | 4050118767377 |
Qty. | 1 items |
Diameter | 13.7 mm |
Net weight | 2,160 g |
Storage temperature | -40 °C...70 °C |
Humidity at storage temperature | 5 - 95% rel. humidity |
Operating temperature | -30 °C...50 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | f233b551-8efc-4a5f-b233-33b40f22269a |
Max. relative humidity during storage | 95 % |
Operating temperature, max. | 50 °C |
Operating temperature, min. | -30 °C |
Storage temperature, max. | 70 °C |
Storage temperature, min. | -40 °C |
Cable colour | black |
Cable length | 5 m |
Cable type | spiral |
Connection type - charging point | Type 2 |
Connection type - vehicle | Type 2 |
Plug colour |
black
dark grey |
ROHS | Conform |
Approvals |
IEC 62196-1
IEC 62196-2 EN 50620 |
Approval/Certificate/Document of Conformity | |
Technical Documentation | |
User Documentation | |
Catalogues |
ETIM 6.0 | EC002897 |
ETIM 7.0 | EC002897 |
ETIM 8.0 | EC002897 |
ETIM 9.0 | EC002897 |
ETIM 10.0 | EC002897 |
ECLASS 9.0 | 27-14-47-05 |
ECLASS 9.1 | 27-14-47-05 |
ECLASS 10.0 | 27-14-47-05 |
ECLASS 11.0 | 27-14-47-05 |
ECLASS 12.0 | 27-14-47-05 |
ECLASS 13.0 | 27-14-47-05 |
ECLASS 14.0 | 27-14-47-05 |
ECLASS 15.0 | 27-14-47-05 |
Approvals | ![]() |
ROHS | Conform |
-
Item No.:2875220000Packaging unit:1 PC
Wallbox, max. charging capacity of 11 kW @ 3-phase (400 V) grid connection, max. current 16 A, Type 2 socket outlet, Mobile App, RFID/NFC
-
Item No.:2863070000Packaging unit:1 PC
Wallbox, max. charging capacity of 11 kW @ 3-phase (400 V) grid connection, max. current 16 A, Type 2 socket outlet, Mobile App
-
Item No.:2863080000Packaging unit:1 PC
Wallbox, max. charging capacity of 22 kW @ 3-phase (400 V) grid connection, max. current 32 A, Type 2 socket outlet, Mobile App
-
Item No.:2875270000Packaging unit:1 PC
Wallbox, max. charging capacity of 22 kW @ 3-phase (400 V) grid connection, max. current 32 A, Type 2 socket outlet, Mobile App, RFID/NFC, Auto charge
-
Item No.:2875260000Packaging unit:1 PC
Wallbox, max. charging capacity of 11 kW @ 3-phase (400 V) grid connection, max. current 16 A, Type 2 socket outlet, Mobile App, RFID/NFC, Auto charge
-
Item No.:2875200000Packaging unit:1 PC
Wallbox, max. charging capacity of 7.4 kW @ 1-phase (230 V) grid connection, max. current 32 A, Type 2 socket outlet, Mobile App
-
Item No.:2875230000Packaging unit:1 PC
Wallbox, max. charging capacity of 22 kW @ 3-phase (400 V) grid connection, max. current 32 A, Type 2 socket outlet, Mobile App, RFID/NFC