CA-T2WB-10M-22/3P-R-BBG

AC charging cable, Connection type - charging point: free conductor end, Connection type - vehicle: Type 2, Charging power, max.: 22 kW, Number of phases: 3, Rated current: 32 A, Cable length: 10 m, Cable type: regular

Item No. 2828240000

Properties