Properties
Version | Cable entry plate, Cabtite (cable entry system), TPE, grey, Height: 58 mm, Width: 149.6 mm, Depth: 29.2 mm, -40 °C…90 °C, IP66 |
Order No. | 2779340000 |
Type | CABTITE EP 24/16-1 GY |
GTIN (EAN) | 4064675048916 |
Qty. | 10 items |
Depth | 29.2 mm |
Depth (inches) | 1.15 inch |
Height | 58 mm |
Height (inches) | 2.283 inch |
Width | 149.6 mm |
Width (inches) | 5.89 inch |
Net weight | 109.9 g |
Operating temperature | -40 °C...90 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | TPE |
Protection class (UL) |
Type 1
Type 12 Type 4X |
Protection degree | IP66 |
Silicone | No |
Tightening torque | 3.5 Nm |
UL 94 flammability rating | V-0 |
Type of mounting | 4 screws |
Number of connectable cables | 16 |
Cable entries |
|
Approval/Certificate/Document of Conformity | [EU Declaration of Conformity - Cabtite EP - DoC DE PS2483](https://mdcop.weidmueller.com/mediadelivery/asset/900_198864) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_212306) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2779340000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2779340000) |
User Documentation | [INSTR CABTITE EP DE/EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_200399) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002624 |
ETIM 7.0 | EC002624 |
ETIM 8.0 | EC002624 |
ETIM 9.0 | EC002624 |
ECLASS 9.0 | 27-18-28-15 |
ECLASS 9.1 | 27-18-92-65 |
ECLASS 10.0 | 27-18-28-15 |
ECLASS 11.0 | 27-18-28-15 |
ECLASS 12.0 | 27-18-28-15 |
ECLASS 13.0 | 27-18-28-15 |
ECLASS 14.0 | 27-18-28-15 |
Approvals | ![CE](/picture/CE.gif) ![CURUS](/picture/CURUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E223801 |
Accessories
-
Item No.:2635120000Packaging unit:1 PC
Mounting screw, Cabtite (cable entry system), Stainless steel, rust-proof, silver, Height: 30 mm, Width: 8.5 mm, Depth: 8.5 mm
-
Cable Entry Systems and ComponentsCable entry system - CabtiteCabtite - AccessoriesFixing material
ToolsCuttingPunching toolsStampRectangular splitting stamp for heavy-duty connectors