Properties
Version | ClipCard, Device markers, 74 x 101 mm, white |
Order No. | 2885720000 |
Type | CC-FO 74/101 MM WS |
GTIN (EAN) | 4064675854326 |
Qty. | 100 items |
Depth | 0.55 mm |
Depth (inches) | 0.022 inch |
Height | 74 mm |
Height (inches) | 2.913 inch |
Width | 101 mm |
Width (inches) | 3.976 inch |
Net weight | 0.014 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Adhesive | PE-foam with acrylic adhesive |
Colour | white |
Halogen | No |
Material | Polyester |
Operating temperature range, max. | 80 °C |
Operating temperature range, min. | -30 °C |
Printed characters | neutral |
UL 94 flammability rating | V-0 |
Version |
Self-adhesive
halogen-free |
Width | 101 mm |
Halogen | No |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_305123) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2885720000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001288 |
ETIM 7.0 | EC001288 |
ETIM 8.0 | EC001288 |
ETIM 9.0 | EC001288 |
ECLASS 9.0 | 27-40-06-29 |
ECLASS 9.1 | 27-40-06-29 |
ECLASS 10.0 | 27-40-06-29 |
ECLASS 11.0 | 27-28-11-04 |
ECLASS 12.0 | 27-28-11-04 |
ECLASS 13.0 | 27-28-11-04 |
ECLASS 14.0 | 27-28-11-04 |
ROHS | Conform |