Properties
Version | 100 mm x 25 mm, 4.00 mm x 6.00 mm, 2000 mm |
Order No. | 2662620000 |
Type | CD 100X25 4/6 BL |
GTIN (EAN) | 4050118685183 |
Qty. | 24 |
Height | 100 mm |
Height (inches) | 3.937 inch |
Width | 25 mm |
Width (inches) | 0.984 inch |
Length | 2,000 mm |
Length (inches) | 78.74 inch |
Net weight | 533 g |
Operating temperature range | -5...60 °C |
Colour | blue |
Halogen | Yes |
Included in delivery |
Cable duct
Lid |
Lid | Yes |
Material | PVC / lead-free |
Operating temperature range | -5...60 °C |
Slit gap | 6 mm |
Slit width | 4 mm |
Standards | In accordance with DIN EN 50085 |
UL 94 flammability rating | V-0 |
Version of side panel | slotted |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000012 |
ETIM 7.0 | EC000012 |
ETIM 8.0 | EC000012 |
ETIM 9.0 | EC000012 |
ECLASS 9.1 | 27-40-07-03 |
ECLASS 10.0 | 27-40-07-03 |
ECLASS 11.0 | 27-40-07-03 |
ECLASS 12.0 | 27-40-07-03 |
ECLASS 13.0 | 27-40-07-03 |
ROHS | Conform |
Accessories
Cabinet InfrastructureCable DuctsAccessoriesMarking
Cabinet InfrastructureCable DuctsAccessoriesSeparator and binderBinderSide arm
Cabinet InfrastructureCable DuctsAccessoriesRivet and cover