Properties
Version | 60 mm x 25 mm, 4.00 mm x 6.00 mm, 2000 mm |
Order No. | 2662600000 |
Type | CD 60X25 4/6 BL |
GTIN (EAN) | 4050118685169 |
Qty. | 40 |
Height | 60 mm |
Height (inches) | 2.362 inch |
Width | 25 mm |
Width (inches) | 0.984 inch |
Length | 2,000 mm |
Length (inches) | 78.74 inch |
Net weight | 355 g |
Operating temperature range | -5...60 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | blue |
Halogen | Yes |
Included in delivery |
Cable duct
Lid |
Lid | Yes |
Material | PVC / lead-free |
Operating temperature range | -5...60 °C |
Slit gap | 6 mm |
Slit width | 4 mm |
Standards | In accordance with DIN EN 50085 |
UL 94 flammability rating | V-0 |
Version of side panel | slotted |
Eplan Data Portal | |
Catalogues |
ETIM 6.0 | EC000012 |
ETIM 7.0 | EC000012 |
ETIM 8.0 | EC000012 |
ETIM 9.0 | EC000012 |
ECLASS 9.1 | 27-40-07-03 |
ECLASS 10.0 | 27-40-07-03 |
ECLASS 11.0 | 27-40-07-03 |
ECLASS 12.0 | 27-40-07-03 |
ECLASS 13.0 | 27-40-07-03 |
ECLASS 14.0 | 27-40-07-03 |
ROHS | Conform |