Özellikler
Version | Cable duct cable tie holder, 19.6 mm x 10.8 mm |
Order No. | 2554010000 |
Type | CD-CTH |
GTIN (EAN) | 4050118564143 |
Qty. | 100 adet |
Height | 19,6 mm |
Height (inches) | 0,772 inch |
Width | 10,8 mm |
Width (inches) | 0,425 inch |
Length | 26 mm |
Length (inches) | 1,024 inch |
Net weight | 2 g |
Operating temperature range | -40...1000 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | black, RAL 7021 |
Material | PA |
Non-tracking | Yes |
Operating temperature range | -40...1000 °C |
UL 94 flammability rating | HB |
Version | for wiring ducts |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000449 |
ETIM 7.0 | EC000449 |
ETIM 8.0 | EC000449 |
ETIM 9.0 | EC000449 |
ETIM 10.0 | EC000449 |
ECLASS 9.0 | 23-15-90-07 |
ECLASS 9.1 | 27-40-07-90 |
ECLASS 10.0 | 27-40-07-90 |
ECLASS 11.0 | 23-15-25-09 |
ECLASS 12.0 | 23-15-25-09 |
ECLASS 13.0 | 23-15-25-09 |
ECLASS 14.0 | 23-15-25-22 |
ECLASS 15.0 | 23-15-25-22 |
ROHS | Conform |