Properties
Version | Cable duct separator, 40 mm x |
Order No. | 2553970000 |
Type | CD-SE 40 |
GTIN (EAN) | 4050118564105 |
Qty. | 60 items |
Height | 40 mm |
Height (inches) | 1.575 inch |
Length | 1,000 mm |
Length (inches) | 39.37 inch |
Net weight | 7.167 g |
Operating temperature range | -5...60 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | grey |
Material | PVC |
Non-tracking | Yes |
Operating temperature range | -5...60 °C |
UL 94 flammability rating | V-0 |
Version | 1-wall |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001015 |
ETIM 7.0 | EC001015 |
ETIM 8.0 | EC001015 |
ETIM 9.0 | EC001015 |
ECLASS 9.1 | 27-40-07-52 |
ECLASS 10.0 | 27-40-07-52 |
ECLASS 11.0 | 27-40-07-52 |
ECLASS 12.0 | 27-40-07-52 |
ECLASS 13.0 | 27-40-07-52 |
ECLASS 14.0 | 27-40-07-52 |
ROHS | Conform |
Is accessory of
-
Item No.:2589890000Packaging unit:24 Meter
Cable duct floor duct, 40 mm x 60 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2589820000Packaging unit:24 Meter
Cable duct floor duct, 40 mm x 80 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2588800000Packaging unit:16 Meter
Cable duct, 40 mm x 100 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2588890000Packaging unit:20 Meter
Cable duct, 40 mm x 120 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2589600000Packaging unit:24 Meter
Cable duct floor duct, 40 mm x 80 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2589670000Packaging unit:24 Meter
Cable duct floor duct, 40 mm x 60 mm, 4.00 mm x 6.00 mm, 2000 mm
Cabinet InfrastructureCable DuctsMetricWide fingerWiring channel floor channel
Cabinet InfrastructureCable DuctsMetricSlim fingersWiring channel floor channelGrey