CH-HIAA-HIAB-16-0500-AF

Heavy duty connector assemblies, Pin, Socket connector, Lapp ÖLFLEX® CLASSIC 110 BK 18G1.5 or similar, Shielded: No

Item No. 2712330500

Properties

Accessories

    ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize 6 (16B/40D)Side locking, lower sideBaseBase housing
  • HDC 40D SBU 2PG29G
    Item No.:
    1656840000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 6, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, high, Size of cable entries: PG 29

  • HDC 16B SBU 2M25G
    Item No.:
    1788240000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 6, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, Standard, Size of cable entries: M 25

  • HDC 40D SBU 1M25G
    Item No.:
    1902970000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 6, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, high, Size of cable entries: M 25

  • HDC 40D SBU 2PG21G
    Item No.:
    1656810000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 6, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, high, Size of cable entries: PG 21

  • HDC 40D SBU 1M32G
    Item No.:
    1902990000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 6, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, high, Size of cable entries: M 32

  • HDC 16B SBU 1M25G
    Item No.:
    1899980000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 6, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, Standard, Size of cable entries: M 25

  • HDC 40D SBU 2M32G
    Item No.:
    1787110000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 6, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, high, Size of cable entries: M 32

  • HDC 40D SBU 1PG29G
    Item No.:
    1656830000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 6, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, high, Size of cable entries: PG 29

  • HDC 16B SBU 2PG21G
    Item No.:
    1656730000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 6, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 21

  • HDC 40D SBU 2M25G
    Item No.:
    1787120000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 6, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, high, Size of cable entries: M 25

  • HDC 16B SBU 1PG21G
    Item No.:
    1656720000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 6, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 21

  • ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize 6 (16B/40D)Side locking, lower sideBaseBulkhead housing
  • HDC 16B ABU N
    Item No.:
    2488590000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 6, Protection degree: IP65 (in plugged condition), Bulkhead housing, Side-locking clamp on lower side, Standard

  • HDC 16B ABU
    Item No.:
    1208600000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 6, Protection degree: IP65 (in plugged condition), Bulkhead housing, Side-locking clamp on lower side, Side-locking clamp not replaceable, Standard

  • ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHE Series - 16A, 500V, 6 - 48 polesPUSH INSize 6
  • HDC HE 16 MP
    Item No.:
    1873570000
    Packaging unit:
    1 PC

    HDC insert, Male, 500 V, 16 A, Number of poles: 16, PUSH IN, Size: 6

  • HDC HE 16 FP
    Item No.:
    1873560000
    Packaging unit:
    1 PC

    HDC insert, Female, 500 V, 16 A, Number of poles: 16, PUSH IN, Size: 6

  • ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize 6 (16B/40D)Side locking, lower sideHoodCover
  • HDC 16B DMDQ 2QB
    Item No.:
    1665270000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 6, Protection degree: IP65 (in plugged condition), Cover for upper part of housing, Side-locking clamp on lower side, Standard

  • ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize 6 (16B/40D)Side locking, lower sideBaseCoupling hood
  • HDC 16B KBU 1PG21G
    Item No.:
    1657270000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 6, Protection degree: IP65 (in plugged condition), Coupling housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 21

  • HDC 40D KBU 1M32G
    Item No.:
    1787190000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 6, Protection degree: IP65 (in plugged condition), Coupling housing, Side-locking clamp on lower side, high, Size of cable entries: M 32

  • HDC 40D KBU 1M25G
    Item No.:
    1787200000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 6, Protection degree: IP65 (in plugged condition), Coupling housing, Side-locking clamp on lower side, high, Size of cable entries: M 25

  • HDC 40D KBU 1PG29G
    Item No.:
    1967670000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 6, Protection degree: IP65 (in plugged condition), Coupling housing, Side-locking clamp on lower side, high, Size of cable entries: PG 29

  • HDC 40D KBU 1PG21G
    Item No.:
    1657310000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 6, Protection degree: IP65 (in plugged condition), Coupling housing, Side-locking clamp on lower side, high, Size of cable entries: PG 21