Properties
Version | CableLine, Conductor and cable markers, 8 - 16 mm, 39 x 11 mm, To customer specification |
Order No. | 1912820000 |
Type | CLI C 3-39 SDR SG |
GTIN (EAN) | 4032248542666 |
Qty. | 100 items |
Depth | 17 mm |
Depth (inches) | 0.669 inch |
Height | 39 mm |
Height (inches) | 1.535 inch |
Width | 11 mm |
Width (inches) | 0.433 inch |
Net weight | 4.875 g |
Operating temperature range | 80 °C |
REACH SVHC | / |
RoHS Compliance Status | Compliant without exemption |
Colour | To customer specification |
Colour of printing | black |
Halogen | Yes |
Material | PVC, soft, without Cadmium |
Operating temperature range | 80 °C |
Operating temperature range, max. | 80 °C |
Orientation of print | horizontal |
Printed characters | To customer specification |
Printing | Custom printing |
Printing method | Ink jet technology |
Type of printing | To customer specification |
UL 94 flammability rating | V-0 |
Version | Loop |
Width | 11 mm |
Conductor cross-section, max. | 70 mm² |
Conductor cross-section, min. | 16 mm² |
Conductor O.D. | 8 - 16 mm |
Conductor O.D., max. | 16 mm |
Conductor O.D., min. | 8 mm |
Cross-section for connected wire | 16 - 70 mm² |
Halogen | Yes |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1912820000) |
Product Change Notification |
[49687](https://mdcop.weidmueller.com/mediadelivery/asset/900_49687)
[49688](https://mdcop.weidmueller.com/mediadelivery/asset/900_49688) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001530 |
ETIM 7.0 | EC001530 |
ETIM 8.0 | EC001530 |
ETIM 9.0 | EC001530 |
ECLASS 9.0 | 27-40-04-01 |
ECLASS 9.1 | 27-40-04-01 |
ECLASS 10.0 | 27-40-04-01 |
ECLASS 11.0 | 27-28-11-02 |
ECLASS 12.0 | 27-28-11-02 |
ECLASS 13.0 | 27-28-11-02 |
ECLASS 14.0 | 27-28-11-02 |
ROHS | Conform |