Properties
Version | Primary current: 500 A, Secondary current max.: 5 A, Load: 5 VA, Tolerance class: 0,5 |
Order No. | 1482220000 |
Type | CMA-22-500-5A-5VA-0,5 |
GTIN (EAN) | 4050118291254 |
Qty. | 1 items |
Delivery status | This article will no longer be available in the future. |
Available until | 31.12.2023 |
Alternative product | [1482070000](~/p/1482070000) |
Depth | 75.5 mm |
Depth (inches) | 2.972 inch |
Height | 35 mm |
Height (inches) | 1.378 inch |
Width | 61 mm |
Width (inches) | 2.402 inch |
Net weight | 286 g |
Storage temperature | -40 °C...70 °C |
Operating temperature | -5 °C...50 °C |
Continuous operating temp., min. | -5 °C |
Continuous operating temp., max. | 50 °C |
Type of conductor | Insulated conductor only |
Round conductor | 25 mm |
Rail | 20 x 20 mm |
Installation location | Indoor use |
Load | 5 VA |
Primary conductor temperature | 70 °C |
Primary current | 500 A |
Secondary current | 0...5 A |
Tolerance class | 0,5 |
User Documentation | [Instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_35369) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002048 |
ETIM 7.0 | EC002048 |
ETIM 8.0 | EC002048 |
ETIM 9.0 | EC002048 |
ECLASS 9.0 | 27-21-09-02 |
ECLASS 9.1 | 27-21-09-02 |
ECLASS 10.0 | 27-21-09-02 |
ECLASS 11.0 | 27-21-09-02 |
ECLASS 12.0 | 27-21-09-02 |
ECLASS 13.0 | 27-21-09-02 |
ROHS | Conform |
Is accessory of
-
Item No.:2007420000Packaging unit:1 PC
Remote I/O module, IP20, 6-channel, Input, Power measurement, PUSH IN connection
I/O SystemsI/O System IP20 - u-remoteModulesPower measurement module